CheckPoint()

CheckPoint() 1:

Class is 'obsolete'

This class is marked as obsolete and should not be used anymore!

Alternative: / (INTERNAL)

Original version:

CheckPoint() 2:

The transferred point is compared with the axis parameters. The result is only tested as SUCCEEDED() if the target does not exceed any of the enabled software position limits and does not fall below the minimum velocity.

Syntax:

METHOD CheckPoint: HRESULT
VAR_INPUT
    stPoint: ST_LookUpPtpPoint;
END_VAR

CheckPoint() 3: Return value

Name

Type

Description

CheckPoint

HRESULT

Return value with feedback on the validity of the point.

CheckPoint() 4: Inputs

Name

Type

Description

stPoint

ST_LookUpPtpPoint

The point to be checked.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher