ChangeInputBoxUnit
function ChangeInputBoxUnit(InputBox: TcHmi.Controls.Plastic.InputBox): voidThe function ChangeInputBoxUnit changes the unit group of an InputBox-control into an angular unit group, if the symbol in the TextVal-property of the InputBox-control is a value from a FB_Axis function block of the Tc3_PlasticBaseApplication library and the axis is a transformation axis.
Unit group | Angular unit group |
|---|---|
Length | Angular |
Velocity | AngularVelocity |
Acceleration | AngularAcceleration |
Jerk | AngularJerk |
By default, this function is only used by the UpdateAxesHomingUnits function.
Parameter
Name | Type | Description |
|---|---|---|
InputBox | The control whose UnitGroup is to be changed. |
Return value
Type | Description |
|---|---|
void | no return value |
NuGet package: Beckhoff.TwinCAT.HMI.Plastic.Functions
Available from version 12.6.0
Usage: TC3 Plastic Application HMI projects