Attributes
Category: Configuration
Name | Description |
|---|---|
Symbol for axis fb. | |
Width for each of 4 columns. | |
Row height of each displayed row. | |
Segment label text for each move segment. | |
Is set to | |
List of unit types that can be used in the control. | |
Sets the unit of the RowHeight property always in pixel. | |
Sets direction of scale on the control. | |
The actual position of the linked axis. | |
Decimal precision of values displayed on the control. |
Category: Selection
Name | Description |
|---|---|
Segment function property for the selected segment. | |
Allows switching between the Target, Dynamic or Limiting subpages. | |
Moves start function property of selected move. | |
Moves end function property of selected move. | |
The selected move index. | |
The selected segment index. |
Category: Header Configuration
Name |
|
|---|---|
Definition of the height of the header. | |
Definition of the height of the header. | |
The font size of header area. | |
Unit of HeaderFontSize. | |
Definition of the background color of the header. | |
Definition of the text color of the header. | |
Text that will be displayed in header area. | |
Show or hide header area on top most part of the control. |
Category: Recipe Management
Name | Description |
|---|---|
Select if control will add symbols mapped to it to a recipe type. | |
With this attribute user can set the name of the recipe type to which control will add symbols mapped to it and teach any changes. |
Category: User Changes Logging
Name | Description |
|---|---|
Log changes made by user on client into a log file. | |
Descriptor text that used for change log entry instead of symbol path. |
- Activation Required
- Axis
- AxisUnitTypes
- ChangeLogDescriptor
- ColumnWidths
- CurrentValue
- DigitAfterDecimal
- DisplaySubPage
- FirstMoveDirection (obsolete)
- HeaderBackgroundColor
- HeaderFontColor
- HeaderFontSize
- HeaderFontSizeUnit
- HeaderHeight
- HeaderHeightUnit
- HeaderText
- InvertScale
- LogChangesByUser
- RecipeManagement
- RecipeTypeName
- RowHeight
- RowHeight Unit
- SegmentNames
- SelectedMoveEndFunction
- SelectedMoveStartFunction
- SelectedMovIndex
- SelectedRowSegFunction
- SelectedSegIndex
- ShowHeader