Attributes
Category: Curve Editor
Name | Description |
|---|---|
List of configuration profiles. | |
Sets the number of profile changes saved in EditorProfiles array. | |
Index of the configuration profile from the Editor Profiles list that is loaded on the control. | |
List of fixed points representing actual curve values from the target. | |
Index of the ActualCurve array up to which control draws the curve. | |
Current value displayed on value axis scale. |
Category: Curve Data
Name | Description |
|---|---|
Base component added to all set points. | |
Cursor base position. | |
Cursor value position. | |
Interpolation mode for curve calculations. | |
Transition mode between last and first point for the curve. | |
If | |
Enables/disables negative values in generated setpoints. | |
If | |
Show/hide a line at the center of the value axis. | |
Step size for any incremental changes along value axis. | |
Step size for any incremental changes along base axis. | |
Is set to | |
Highest value in the current fixed-point list. | |
Sets the fixed points to be interpolated. | |
Result of interpolation of the fixed points as an output curve. | |
Maximum number of fixed points that can be added on the control. | |
When this attribute is set to |
Category: Axes Data
Name | Description |
|---|---|
Base axis maximum. | |
Value axis minimum. | |
Value axis maximum. | |
The base axis can be positioned horizontally or vertically. | |
Sets the value axis unit group. | |
Unit text to be shown on the base axis. | |
If set to |
Category: Marker
Name | Description |
|---|---|
If | |
Shows the selected marker points list. | |
Sets the marker width that is related to the base axis. | |
Sets the marker width that is related to the value axis. |
Category: Shift Mode
Name | Description |
|---|---|
Sets the control to shift mode, which allows one or more fixed points to be shifted in different directions. | |
If set to | |
If set to | |
Selection mode to select the fixed points for shifting. If | |
Index of first fixed point selected for shifting. | |
Index of last fixed point selected for shifting. |
Category: Envelope Curve
Name | Description |
|---|---|
Set if envelope deviation properties are percent of value axis. | |
Envelope area lower limit. | |
Envelope area upper limit. |
Category: Layout
Name | Description |
|---|---|
Sets the horizontal resolution of the graph in pixels. | |
Sets the vertical resolution of the graph in pixels. | |
Sets the radius of fixed points displayed on the control in pixels. |
Category: Passive Curve
Name | Description |
|---|---|
List of passive curves objects. | |
User can display passive curve on the control with ShowPassiveCurve attribute. | |
Index of the PassiveCurves object that will be displayed by the control. |
Category: Recipe Management
Name | Description |
|---|---|
Adds the EditorProfiles symbol to the recipe type if the RecipeHelper package is used and the value is set to ‘IncludeToRecipe. | |
With this attribute user can set the name of the recipe type to which control will add symbols mapped to it and teach any changes. |
Category: User Changes Logging
Name | Description |
|---|---|
Log changes made by user on client into a log file. | |
Descriptor text that used for change log entry instead of symbol path. |
- AbsoluteFixedPoints
- ActivationRequired
- ActiveMarkers
- ActiveProfileIndex
- ActualCurve
- ActualCurveIndex
- AllowShiftHorizontally
- AllowShiftVertically
- AvoidNegativeVal
- BaseAxisInverted
- BaseAxisPosition
- BaseAxisUnit
- BaseComponent
- BaseMax
- CalculateSlope
- ChangeLogDescriptor
- CurrentValue
- CursorBase
- CursorValue
- DispCurrentProfile
- DisplayValueInPercent
- EditorProfiles
- EnvelopeDeviationsInPercentage
- EnvelopeNegativeDeviation
- EnvelopePositiveDeviation
- FixedPointRadius
- FixedPoints
- InterpolationModes
- LogChangesByUser
- MarkerLength
- MarkerList
- MarkerWidth
- MaxFixedPoints
- PassiveCurves
- PassiveCurveIndex
- ProfileComponent
- ProfileHistorySize
- RecipeManagement
- RecipeType (obsolete)
- RecipeTypeName
- SelectionIndexEnd
- SelectionIndexStart
- SetPoints
- ShiftMode
- ShiftSelectionMode
- ShowCentreLine
- ShowPassiveCurve
- StepSize
- StepSizeBase
- TransitionModes
- ValueAxisUnitGroup
- ValueMax
- ValueMin
- ViewBoxHeight
- ViewBoxWidth