Attributes
Category: Configuration
Name | Description |
|---|---|
Minimum value of the scale. | |
Maximum value of the scale. | |
List of cam switch configurations. | |
Width for each of 4 columns. | |
Height of each cam switch row in pixel. | |
Sets the Unit of the RowHeight property always in pixel. | |
List of descriptor strings that will be displayed next to each cam switch row. | |
List of unit types that can be used in the control. | |
Sets direction of the scale displayed on the control. | |
Decimal precision of all numeric values displayed on the control. | |
If cam config popup is automatically closed in the event of configuration activated or reset. |
Category: State
Name | Description |
|---|---|
Current position of the axis. |
Category: Common
Name | Description |
|---|---|
Is set to |
Category: Header Configuration
Name |
|
|---|---|
Definition of the height of the header. | |
Definition of the height of the header. | |
The font size of header area. | |
Unit of HeaderFontSize. | |
Definition of the background color of the header. | |
Definition of the text color of the header. | |
Show or hide header area on top most part of the control. | |
Text that will be displayed in header area. | |
Descriptor for the threshold values column. |
Category: Recipe Management
Name | Description |
|---|---|
Select if control will add symbols mapped to it to a recipe type. | |
With this attribute user can set the name of the recipe type to which control will add symbols mapped to it and teach any changes. |
Category: User Changes Logging
Name | Description |
|---|---|
Log changes made by user on client into a log file. | |
Descriptor text that used for change log entry instead of symbol path. |
- ActivationRequired
- AutoClosePopUp
- AxisUnitTypes
- CamConfig
- CamDescriptor
- ChangeLogDescriptor
- ColumnWidths
- CurrentValue
- DigitAfterDecimal
- HeaderBackgroundColor
- HeaderFontColor
- HeaderFontSize
- HeaderFontSizeUnit
- HeaderHeight
- HeaderHeightUnit
- HeaderText
- InvertScale
- LogChangesByUser
- MaxValue
- MinValue
- RecipeManagement
- RecipeTypeName
- RowHeight
- RowHeightUnit
- ShowHeader
- ThresholdText