CamConfig
This attribute should be linked to a server symbol that represents the array of cam configuration objects (structures or function blocks) in the PLC.
From version 12.24 there are two possibilities to define individual cam configuration objects.
FB_CamCfgHmi (Link)
Name | Type | Description |
|---|---|---|
CamActive | Boolean | Is set to |
Hysteresis | Number | Width added to both side of cam threshold to define cam range. |
Threshold | Number | Define position of the cam switch on the scale. |
FB_CamSwitchHmi (Link)
Name | Type | Description |
|---|---|---|
Active | Boolean | Is set to |
InUse | Boolean | If the cam switch is displayed on the control. |
LowerRange | Number | Lower range, starting from the threshold value. |
UpperRange | Number | Upper range, starting from the threshold value. |
Threshold | Number | Define position of the cam switch on the scale. |
Schema: tchmi:framework#/definitions/Symbol
Attribute getter: getCamConfig
Attribute setter: setCamConfig
Available: since version 12.6.0