I_MTP_LockView8
This interface contains the properties and methods of the function block FB_MTP_LockView8.
This is extended by the following interface:
Properties
Name | Type | Access | Description |
|---|---|---|---|
bIn5 | BOOL | Get | Reads the value of the variable |
bIn5En | BOOL | Get | Reads the value of the variable |
bIn5Inv | BOOL | Get | Reads the value of the variable |
nIn5QC | BYTE | Get | Reads the value of the variable |
sIn5Txt | STRING | Get | Reads the value of the variable |
bIn6 | BOOL | Get | Reads the value of the variable |
bIn6En | BOOL | Get | Reads the value of the variable |
bIn6Inv | BOOL | Get | Reads the value of the variable |
nIn6QC | BYTE | Get | Reads the value of the variable |
sIn6Txt | STRING | Get | Reads the value of the variable |
bIn7 | BOOL | Get | Reads the value of the variable |
bIn7En | BOOL | Get | Reads the value of the variable |
bIn7Inv | BOOL | Get | Reads the value of the variable |
nIn7QC | BYTE | Get | Reads the value of the variable |
sIn7Txt | STRING | Get | Reads the value of the variable |
bIn8 | BOOL | Get | Reads the value of the variable |
bIn8En | BOOL | Get | Reads the value of the variable |
bIn8Inv | BOOL | Get | Reads the value of the variable |
nIn8QC | BYTE | Get | Reads the value of the variable |
sIn8Txt | STRING | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nWQC bLogic bOut nOutQC bIn1 bIn1En bIn1Inv nIn1QC sIn1Txt bIn2 bIn2En bIn2Inv nIn2QC sIn2Txt bIn3 bIn3En bIn3Inv nIn3QC sIn3Txt bIn4 bIn4En bIn4Inv nIn4QC sIn4Txt | See I_MTP_LockView4 |