I_MTP_LockView4
This interface contains the properties and methods of the function block FB_MTP_LockView4.
This is extended by the following interface:
Properties
Name | Type | Access | Description |
|---|---|---|---|
bIn1 | BOOL | Get | Reads the value of the variable |
bIn1En | BOOL | Get | Reads the value of the variable |
bIn1Inv | BOOL | Get | Reads the value of the variable |
nIn1QC | BYTE | Get | Reads the value of the variable |
sIn1Txt | STRING | Get | Reads the value of the variable |
bIn2 | BOOL | Get | Reads the value of the variable |
bIn2En | BOOL | Get | Reads the value of the variable |
bIn2Inv | BOOL | Get | Reads the value of the variable |
nIn2QC | BYTE | Get | Reads the value of the variable |
sIn2Txt | STRING | Get | Reads the value of the variable |
bIn3 | BOOL | Get | Reads the value of the variable |
bIn3En | BOOL | Get | Reads the value of the variable |
bIn3Inv | BOOL | Get | Reads the value of the variable |
nIn3QC | BYTE | Get | Reads the value of the variable |
sIn3Txt | STRING | Get | Reads the value of the variable |
bIn4 | BOOL | Get | Reads the value of the variable |
bIn4En | BOOL | Get | Reads the value of the variable |
bIn4Inv | BOOL | Get | Reads the value of the variable |
nIn4QC | BYTE | Get | Reads the value of the variable |
sIn4Txt | STRING | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nWQC bLogic bOut nOutQC | See I_MTP_LockView |