I_MTP_AnaVlv
This interface consolidates the common properties and methods of the analog valve objects.
It is extended by the following interface:
Methods from other interfaces
Name | Description |
|---|---|
IsOffline IsOperator IsAutomatic SetOffline SetOperator SetAutomatic | See I_MTP_TwoWayVlv |
IsInternal IsManual SetInternal SetManual | See I_MTP_SourceMode |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bCloseAct | BOOL; | Get | Reads the value of the variable |
bOpenAct | BOOL | Get | Reads the value of the variable |
bSafePos | BOOL | Get | Reads the value of the variable |
fPos | REAL | Get | Reads the value of the variable |
fPosFbk | REAL | Get | Reads the value of the variable |
bPosFbkCalc | REAL | Get | Reads the value of the variable |
fPosSclMin | REAL | Get | Reads the value of the variable |
fPosSclMax | REAL | Get | Reads the value of the variable |
fPosMin | REAL | Get | Reads the value of the variable |
fPosMax | REAL | Get | Reads the value of the variable |
fPosRbk | REAL | Get | Reads the value of the variable |
nPosUnit | INT | Get | Reads the value of the variable |
fPosManInt | REAL | Getr/Set | Reads/writes the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nWQC nOSLevel bStateChannel bStateOffOpAut bStateOpOpAut bStateAutOpAut bStateOffAct bStateOpAct bStateAutAct bPermEn bPermit bIntlEn bInterlock bProtEn bProtect bResetOpAut bSafePosAct bSafePosEn bCloseOpAut bCloseFbk bCloseFbkCalc bOpenOpAut bOpenFbk bOpenFbkCalc bSafePos | See I_MTP_TwoWayVlv |
bSrcChannel bSrcIntOpAut bSrcManOpAut bSrcIntAct bSrcManAct | See I_MTP_SourceMode |