FB_MTP_BinVlv

The function block FB_MTP_BinVlv
is an object for controlling a binary valve from different sources: internal PLC logic or manual operation (e. g. via OPC UA). Switching requests are managed via the state machine Operation Mode. The OPC UA access rights are described in the variable tables.
Controlling the valve
The specification for opening and closing the valve is made via the switching requests Open*
and Close*
. The state machine of the Operation Mode manages whether and from which source new switching requests are processed. For simultaneous requests from Open*
and Close*
, Close*
has the highest priority. If Locking is active, control of the outputs via the switching requests is prevented or the safety position is assumed.
Safety position
The safety position is defined via the variables SafePosEn
and SafePos
.
The variable SafePosEn
is used to describe whether the valve has a fixed safety position (SafePosEn = TRUE
) or whether the current position should be maintained (SafePosEn = FALSE
).
The safety position is described with SafePos
:
SafePos = FALSE
: Safety position of the valve: closed
SafePos = TRUE
: Safety position of the valve: open
Further characteristics
Inputs
Name | Type | Description | OPC UA access |
---|---|---|---|
TagName | STRING | Name of the interface | - |
TagDescription | STRING | Description of the interface | - |
WQC | BYTE | Worst Quality Code | Read |
OSLevel | BYTE | Level must be defined for system. Value 0 is reserved for local operation. | Read/write |
State*
|
| See Operation Mode |
|
OpenAut | BOOL |
| Read |
CloseAut | BOOL |
| Read |
OpenFbkCaIc | BOOL | Source of the feedback signal Limit switch Valve open: 1: Calculated 0: Sensor | Read |
OpenFbk | BOOL | Feedback signal Limit switch Valve open | Read |
CloseFbkCaIc | BOOL | Source of the feedback signal Limit switch Valve closed: 1: Calculated 0: Sensor | Read |
CloseFbk | BOOL | Feedback signal Limit switch Valve closed. | Read |
Perm* Int* Prot* |
| See Locking |
|
SafePosEn | BOOL | Use the safe position of the valve: 1: Use safe position. 0: Do not use safe position. | Read |
SafePos | BOOL | Safe position of the valve: 1: Open 0: Closed | Read |
ResetAut | BOOL |
1: Reset requested. 0: No reset requested. | Read |
Outputs
Name | Type | Description | OPC UA access |
---|---|---|---|
State* |
| See Operation Mode |
|
Ctrl | BOOL | Valve switching command: 1: Open 0: Close | Read |
SafePosAct | BOOL | Safe position: 1: Move to a safe position. 0: Normal operation | Read |
External variables
Name | Type | Description | OPC UA access |
---|---|---|---|
State* |
| See Operation Mode |
|
OpenOp | BOOL |
| Read/write |
CloseOp | BOOL |
| Read/write |
ResetOp | BOOL |
0→1: 1→0: Request has been processed. | Read/write |
Methods
Name | Description |
---|---|
SetOffline SetOperator SetAutomatic | See Operation Mode |