Locking
The locking system consists of a three-stage system that includes the states Permit, Interlock and Protect.
Permit is a switching release for switching requests. If Permit = FALSE, the object can still be operated. If the object is transferred to a state that corresponds to the safety position, further switching requests are no longer taken into account - the switching release is withdrawn.
Interlock is an interlock that withdraws the switching release and sets the object to the safety position.
Protect has the same functionality as Interlock. Protect does not reset automatically, but must be acknowledged via Reset.
The respective locking options can be activated using Enable variables *En.
Inputs
Name | Type | Description | OPC UA access |
|---|---|---|---|
PermEn | BOOL | Enable 1: Enabled 0: Disabled | Read |
Permit | BOOL |
1: 0: | Read |
IntlEn | BOOL | Enable 1: Enabled 0: Disabled | Read |
Interlock | BOOL |
1: 0: | Read |
ProtEn | BOOL | Enable 1: Enabled 0: Disabled | Read |
Protect | BOOL |
1: 0: | Read |