Switching operation modes during operation

The reactive power control mode can be switched during operation via the eReactiveMode process data input, for example via a telecontrol interface (see Setpoint specifications).

The switching behavior is determined by the setpoint filter upstream of the controller. This can be configured via the parameters ReactiveTargetFilterTime and ReactiveTargetFilterType. In accordance with the requirements of the VDE and EN standards, a PT1 filter behavior is pre-set as standard to ensure smooth and grid-compatible switching.