Setpoint specifications
The following products and protocols can be used to implement the interfaces for receiving setpoint specifications and sending control values to power generating plants, among others.
A transmission accuracy of at least 1 % of the nominal value and a maximum delay time of 100 ms should be guaranteed.
Product /Reference | Interface |
|---|---|
Digital signals 0..24 V, 0..12 V, 0..10 V, 0..5 V | |
Analog signals 4..20 mA, 0..20 mA, 0..10 V, +/- 10 V | |
IEC 60870-5-101 IEC 60870-5-104 | |
IEC 61850 IEC 61400-25 | |
Modbus TCP | |
Modbus RTU | |
OPC UA Server/Client | |
OPC UA Pub/Sub | |
PROFINET RT | |
PROFINET IRT | |
EtherNet/IP | |
PROFIBUS | |
CAN, CANopen |