Addressing lamps

(1) Selection of whether lamps or sensors are to be addressed. Under Manual Mode, all or individual lines can be overridden.
(2) Specification of the DALI line to be addressed.
(3) Button to search for already addressed devices on the selected line. This updates the table (10).
(4) Button for switching the view (see "Alternative view").
(5) Button for changing the addresses according to the table.
(6) Selection of visual feedback to identify the selected device. One of the following options can be selected:
"Inactive": (no feedback)
"Off/Max": (all lamps "Off", selected lamp "Max")
"Min/Max": (all lamps "Min", selected lamp "Max")
"Max/Min": (all lamps "Max", selected lamp "Min")
In addition to the selection, you can select "Flashing" to make the selected lamp easier to recognize.
(7) Input fields and button for changing a single address. This function does not provide any feedback and the table should be updated with (3) to check this.
(8) Button for readdressing all connected lamps. All existing addresses will be deleted in the process.
(9) Input field and button for addressing new lamps (unaddressed). In the input field, you can enter an address to start with. In the course of addressing, all lamps found (only new ones) are given free addresses (starting with the specified start address). If there are not enough free addresses, the process ends with an error message.
(10) Table showing all the lamps found after a search run (3). The line selected here provides the visual feedback. The desired address per lamp can be entered under New address. Once the complete list has been adjusted as required, the readdressing process can be started with (5). If an address in the table is assigned twice, the process is aborted and a corresponding error message is displayed.
(11) When the button is pressed, all devices found are activated/deactivated according to the list. This means that individual devices do not need to be activated later. Before use, check that all devices are found and displayed in the list. The button is only enabled if a search has been performed recently and no changes have been made since then.
(12) Buttons and sliders for the Manual Mode of the selected DALI line.