FB_BA_SubSchedB

The function block allows to subscribe to a binary scheduler object.
Inheritance hierarchy
FB_BA_Base
FB_BA_Subscriber
Syntax
FUNCTION_BLOCK FB_BA_SubSchedB EXTENDS FB_BA_Subscriber
VAR_INPUT
sTarget : T_BA_MedString;
tReadInterval : TIME;
tReadTolerance : TIME;
bClearOnReadError : BOOL;
END_VAR
VAR_OUTPUT
bError : BOOL;
bPresentValue : BOOL;
bPredictedValue : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
sTarget | AMS NetId of the Publisher. | |
tReadInterval | TIME | Read interval [s]. |
tReadTolerance | TIME | Waiting time until a pending error is output [ms]. |
bClearOnReadError | BOOL | If TRUE, the data is deleted if an error occurs. |
Outputs
Name | Type | Description |
|---|---|---|
bError | BOOL | Displays the current error state of the subscription. Details can be found in the corresponding error message in the event of an error. |
bPresentValue | BOOL | Current binary output value of the object. |
bPredictedValue | BOOL | Value that is assumed after the next switching. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |
Further Information
Properties
Methods