FB_BA_ScheduleBinary

The function block FB_BA_ScheduleBinary represents a binary schedule. It consists essentially of the base class FB_BA_ScheduleBase.
The function block uses the base class to determine the binary output value. If the output value bPresentValue is not determined within the base class, bDefaultValue = bPresentValue.
Inputs CONSTANT PERSISTENT
VAR_INPUT CONSTANT PERSISTENT
{region 'Fixed Parameters'}
{attribute 'parameterCategory':='Value'}
bDefaultValue : BOOL;
{endregion}
END_VARName | Type | Description |
|---|---|---|
bDefaultValue
| BOOL | The default value bDefaultValue is active in the following cases: bPresentValue = bDefaultValue if the output value bPresentValue is not determined within the base class FB_BA_ScheduleBase. |
Outputs
VAR_OUTPUT
bPresentValue : BOOL;
END_VARName | Type | Description |
|---|---|---|
bPresentValue | BOOL | Current value It consists essentially of the base class FB_BA_ScheduleBase. The numerical output value for bPresentValue is determined within the base class. If the output value bPresentValue is not determined within the base class, bDefaultValue = bPresentValue. |
Prerequisites
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.62 | Tc3_BA2 from v5.5.2.0 |