FB_BA_ScheduleMultistate

The function block FB_BA_ScheduleMultistate represents a numerical schedule. It consists essentially of the base class FB_BA_ScheduleBase.
The function block uses the base class to determine the numerical output value. If the output value nPresentValue is not determined within the base class, nDefaultValue = nPresentValue.
Inputs CONSTANT PERSISTENT
VAR_INPUT CONSTANT PERSISTENT
{region 'Fixed Parameters'}
{attribute 'parameterCategory':='Value'}
nDefaultValue : UDINT;
{endregion}
END_VARName | Type | Description |
|---|---|---|
nDefaultValue
| UDINT | The default value nDefaultValue is active in the following cases: nPresentValue = nDefaultValue if the output value nPresentValue is not determined within the base class FB_BA_ScheduleBase. |
Outputs
VAR_OUTPUT
nPresentValue : UDINT;
END_VARName | Type | Description |
|---|---|---|
nPresentValue | UDINT | Current value It consists essentially of the base class FB_BA_ScheduleBase. The numerical output value for nPresentValue is determined within the base class. If the output value nPresentValue is not determined within the base class, nDefaultValue = nPresentValue. |
Prerequisites
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.62 | Tc3_BA2 from v5.5.14.0 |