FB_BA_LastWriterWins_R04

The function block switches the input value fInxx at output fQ that changed last.
The output nActInput shows which input is currently being output.
As long as nothing changes on the function block (the PLC has just started) and all inputs are set to "0", "0" is also output at the outputs fQ and nActInput.
If several inputs change simultaneously in a PLC cycle, the input with the lower ordinal number has priority, e.g.: fIn01 before fIn02.
Inputs
VAR_INPUT
aFIFO : Array [1..8] OF UDINT;
fIn01…fIn08 : REAL;
END_VAR
Name | Type | Description |
---|---|---|
fIn01…fIn04 | REAL | Input values. |
Outputs
VAR_OUTPUT
fQ : REAL;
nActInput : USINT;
END_VAR
Name | Type | Description |
---|---|---|
fQ | REAL | Output value. |
nActInput | USINT | Indicates which input value is currently being output. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.55 | Tc3_BA2 from v5.3.19.0 |