FB_BA_BuildingAutomationClient

Call template trade "Building automation" - client version.
This template at the "trade" level calls up all sub-templates whose data is ideally prepared in a floor computer.
These are floor data from the FloorData template as well as basic data that is transmitted and read by a building computer (FB_BA_AdsComClient_Basic).
![]() | The initialization of the template takes place within the method FB_Init. |
Block diagram

Syntax
FUNCTION_BLOCK FB_BA_BuildingAutomation EXTENDS FB_BA_View
VAR_INPUT CONSTANT
AdsComClientBasic : FB_BA_AdsComClient_Basic;
FloorData : FB_BA_FloorData;
END_VAR
VAR_INPUT CONSTANT
Name | Type | Description |
|---|---|---|
AdsComClientBasic | The sub-template has the task of reading data and parameters sent from other computers, ideally from the building computer. | |
FloorData | The sub-template calls up further templates that provide floor-wide data and operation modes. |
Requirements
Development environment | Necessary function |
|---|---|
TwinCAT from v3.1.4024.56 | TF8040 | TwinCAT Building Automation from V5.8.0.0 |
