EventClassesID
EC_ID
The global variable list specifies the event class number for the message class objects and the alarm-capable objects.
Illustration
{attribute 'qualified_only'}
VAR_GLOBAL CONSTANT
NC10 : UDINT := 10;
NC20 : UDINT := 20;
NC30 : UDINT := 30;
NC40 : UDINT := 40;
NC50 : UDINT := 50;
NC51 : UDINT := 51;
NC60 : UDINT := 60;
NC70 : UDINT := 70;
NC80 : UDINT := 80;
END_VARName | Type | Description |
|---|---|---|
NC10 | UDINT | Danger to life. |
NC20 | UDINT | Safety message. |
NC30 | UDINT | Alarm message. |
NC40 | UDINT | Fault message. |
NC50 | UDINT | Maintenance message. |
NC51 | UDINT | Maintenance message. |
NC60 | UDINT | System message. |
NC70 | UDINT | Manual intervention. |
NC80 | UDINT | Other messages. |