AppendDateRange

AppendDateRange 1:

The method adds a defined period to the initialized calendar.

Illustration

METHOD AppendDateRange : I_BA_CalendarBuilder
VAR_INPUT
  nFromYear     : UINT(1900 .. 2155);
  eFromMonth    : E_BA_Month := E_BA_Month.Unspecified;
  nFromDay      : UINT(1 .. 31);
  nToYear       : UINT(1900 .. 2155);
  eToMonth      : E_BA_Month := E_BA_Month.Unspecified;
  nToDay        : UINT(1 .. 31);
END_VAR

AppendDateRange 2: Inputs

Name

Type

Description

nFromYear

UINT

Start year from 1900 to 2155.

eFromMonth

E_BA_Month

Start month.

nFromDay

UINT

Start day of a month from 1 to 31.

nToYear

UINT

End year from 1900 to 2155.

eToMonth

E_BA_Month

End month.

nToDay

UINT

End day of a month from 1 to 31.