FB_BA_GetBACnetAdapterTime

The function block FB_BA_GetBACnetAdapterTime can be used to determine the local BACnet system time of a TwinCAT system.
Internally, an internal software clock is implemented by means of the function block "RTC_EX2" (Extended Real Time Clock). This software clock is initialized with the BACnet system time and output by the two structures stDateTime and stTimeStruct.
The function block should be called in every PLC cycle, so that the current time can be calculated.
Syntax
FUNCTION_BLOCK FB_BA_GetBACnetAdapterTime
VAR_INPUT
bTrig : BOOL;
{attribute 'parameterUnit':= 'ms'}
nTiAuto : UDINT;
END_VAR
VAR_OUTPUT
bSuccess : BOOL;
stDateTime : ST_BA_DateTime;
stTimeStruct : TIMESTRUCT;
bError : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bTrig | BOOL | A rising edge at this input determines the local BACnet system time of a TwinCAT system. |
nTiAuto | UDINT | Based on this time information, the local BACnet system time of a TwinCAT system is regularly determined automatically. The time specification must be greater than or equal to 500ms. |
Outputs
Name | Type | Description |
|---|---|---|
bSuccess | BOOL | The system time was read successfully from the target system. The variable is TRUE for one cycle. |
stDateTime | Current BACnet system time of a TwinCAT system. | |
stTimeStruct | Current BACnet system time of a TwinCAT system. | |
bError | BOOL | Error while reading the BACnet system time. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.56 | Tc3_XBA from v5.6.1.0 |