Window
The Window control can display and control the position of windows or roof domes with drives.

Use
Use on any page where controls are needed to control windows.
Features
Position specification
The position of the window can be specified via an analog or binary value if the drive supports it.
For analog values, buttons with predefined position values can be displayed.

Operation
Clicking on the Window control changes the visibility of the menu for setting the position.

Attributes
The control inherits from BaseRoomControl and thus has the same attributes. In addition, there are the following attributes.
BA
BaObject
tchmi:framework#/definitions/SymbolSymbol for BaObject for using the generic functionalities of TcHmiBa. Links a single object or a complete view (including children) to the control.
![]() | The attribute is not applicable to all controls. |
Common
ShowValue
tchmi:general#/definitions/BooleanIf TRUE, the value for position is displayed.

DisplayMode
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.Window.DisplayModeDetermines the display mode of the window.
Name | Presentation |
|---|---|
roofDome |
|
window |
|
IconRotation
tchmi:general#/definitions/NumberRotates the icon. Angle in degrees.
BaData
Priority
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.RoomAutomation.Sunblind.PriorityThe current priority displayed on the control. High priorities (low value in priority enumeration) deactivate the control's operating options.
Name | Presentation |
|---|---|
fire |
|
storm |
|
ice |
|
communicationError |
|
burglaryAlarm |
|
maintanence |
|
referencing |
|
manualActuator |
|
manualGroup |
|
allDown |
|
allUp |
|
scene1…scene3 |
|
facadeThermoAutomatic |
|
facadeTwilightAutomatic |
|
parkPosition |
|
sunProtection |
|
groupThermoAutomatic |
|
groupTwilightAutomatic |
|
![]() | The icons used for the various priorities can be set globally. |
BaInterfaceSymbolNames
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.Window.BaInterfaceSymbolNamesEdit the BaInterfaceSymbolNames.
Position
Position
tchmi:framework#/definitions/TcHmi.BuildingAutomation.NumberOrBooleanCurrent position (0-100%).
PositionFeedback
tchmi:framework#/definitions/TcHmi.BuildingAutomation.NumberOrBooleanFeedback for the position (0-100%).
Events
Event | Description |
|---|---|
onPositionChanged | Triggered when the user changes the position of the window or a roof dome. |
onManualReset | Triggered when the button for resetting from "hand" to automatic mode is pressed. |










