FB_BA_LightActrAnalog

The function block FB_BA_LightActrAnalog is used to control an analog light actuator.
The output is in 0...100% and converted accordingly in 0...32767 (positive integer range). The function block is thus suitable for use with the dimmer terminals (e.g. KL2751, KL2761).
Function
If the function block is not enabled (bEn = FALSE ) the outputs fActlLgtVal = 0 and iActlLgtVal = 0.
In the enabled state the light brightness value of the input telegram (stLightingCmd.fLgtVal) is passed directly to the output fActlLgtVal. The same value multiplied by 327.65 is given to the output iActlLgtVal.
Inputs
VAR_INPUT
bEn : BOOL;
stLightingCmd : ST_BA_Lighting;
END_VARName | Type | Description |
|---|---|---|
bEn | BOOL | Enabling the function block and activation of the function. |
stLightingCmd | Light control telegram. |
Outputs
VAR_OUTPUT
iActlLgtVal : INT;
fActlLgtVal : REAL;;
END_VARName | Type | Description |
|---|---|---|
iActlLgtVal | INT | Current light value in positive integer range (0...32767). |
fActlLgtVal | REAL | Current light value in percent [%]. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |