E_BA_StateLoopSync
E_BA_StateLoopSync shows the state of the synchronization of FB_BA_LoopSync.
TYPE E_BA_StateLoopSync :
(
eOk := 1,
eErrAction := 2,
eErrDampConstant := 3,
eErrDerivativeConstant := 4,
eErrIntegralConstant := 5,
eErrMaxOutputRm := 6,
eErrMinOutputRm := 7,
eErrNeutralZone := 8,
eErrOpMode := 9,
eErrProportionalConstant := 10
) UDINT;
END_TYPEName | Description |
|---|---|
eOk | Synchronization is error-free. |
eErrAction | Synchronization of eActionRm faulty. |
eErrDampConstant | Synchronization of nDampConstant faulty. |
eErrDerivativeConstant | Synchronization of fDerivativeConstant faulty. |
eErrIntegralConstant | Synchronization of fIntegralConstant faulty. |
eErrMaxOutputRm | Synchronization of fMaxOutputRm faulty. |
eErrMinOutputRm | Synchronization of fMinOutputRm faulty. |
eErrNeutralZone | Synchronization of fErrNeutralZone faulty. |
eErrOpMode | Synchronization of eOpMode faulty. |
eErrProportionalConstant | Synchronization of fProportionalConstant faulty. |