FB_BA_Motor2St

The function block FB_BA_Motor2St is used to control 2-step motors.
The input bEn is used for enabling the function block.
The input nOpMode is used to set the operation mode of the motor:
- 0 = Automatic
- 1 = Manual off
- 2 = Manual step 1
- 3 = Manual step 2
In automatic mode (nOpMode = 0) the desired step can be set via the inputs bAutoSt1 (step 1) and bAutoSt2 (step 2).
The collection of all possible malfunctions of a motor is connected to bDst.
Inputs
VAR_INPUT
bEn : BOOL;
bAutoSt1 : BOOL;
bAutoSt2 : BOOL;
bDst : BOOL;
nOpMode : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bEn | BOOL | Enable motor |
bAutoSt1 | BOOL | Request of the actuator to step 1 in automatic mode (nOpMode = 0). |
bAutoSt2 | BOOL | Request of the actuator to step 2 in automatic mode (nOpMode = 0). |
bDst | BOOL | Input for collecting the possible motor malfunctions. |
nOpMode | UDINT | Selection of the operation mode (0 = Automatic, 1 = Manual off, 2 = Manual step 1, 3 = Manual step 2). |
Outputs
VAR_OUTPUT
bQ1 : BOOL;
bQ2 : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
bQ1 | BOOL | Control output step 1 |
bQ2 | BOOL | Control output step 2 |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |