FB_BA_Actuator_3Point

FB_BA_Actuator_3Point 1:

The function block FB_BA_Actuator_3Point is used to control a 3-point actuator, e.g. a 3-point damper or a 3-point valve.

The command for opening the actuator is connected to output bOpen.

The command for closing the actuator is connected to output bClose.

In automatic mode (nOpMode = 0) the control commands of bCmdOpen and bCmdClose are forwarded directly to the outputs bOpen and bClose.

The nOpMode input is used to determine the operation mode of the 3-point actuator:

FB_BA_Actuator_3Point 2: Inputs

VAR_INPUT
  bEn         : BOOL;
  bAutoOpen   : BOOL;
  bAutoClose  : BOOL;
  nOpMode     : UDINT
END_VAR

Name

Type

Description

bEn

BOOL

General enable of the function block.

bAutoOpen

BOOL

Command to open the actuator.

bAutoClose

BOOL

Command to close the actuator.

nOpMode

UDINT

Select operation mode (0 = Automatic, 1 = Stop (bOpen = bClose = FALSE), 2 = Close, 3 = Open).

FB_BA_Actuator_3Point 3: Outputs

VAR_OUTPUT
  bOpen   : BOOL;
  bClose  : BOOL;
END_VAR

Name

Type

Description

bOpen

BOOL

Open control output.

bClose

BOOL

Close control output.

Requirements

Development environment

Required PLC library

TwinCAT from v3.1.4024.22

Tc3_BA2 from v5.2.5.0