FB_BA_ContStp

The function block FB_BA_ContStp determines the resulting control steps of a multi-level aggregate, depending on the continuous input signal fIn.
nActiveStep | nNumOfStep | fSwiOn | fSwiOff | nRemTiDlyOn | nRemTiDlyOff | bQ01 | bQ02 | bQ03 | bQ04 | bQ05 | bQ06 | bQ07 | bQ08 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | fSwiOn01 | fSwiOn01 - fHys01 | nDlyOn01 |
| FALSE | FALSE | FALSE | FALSE | FALSE | FALSE | FALSE | FALSE |
1 | > = 1 | fSwiOn02 | fSwiOn01 - fHys01 | nDlyOn02 | nDlyOff01 | TRUE | FALSE | FALSE | FALSE | FALSE | FALSE | FALSE | FALSE |
2 | > = 2 | fSwiOn03 | fSwiOn02 - fHys02 | nDlyOn03 | nDlyOff02 | TRUE | TRUE | FALSE | FALSE | FALSE | FALSE | FALSE | FALSE |
3 | > = 3 | fSwiOn04 | fSwiOn03 - fHys03 | nDlyOn04 | nDlyOff03 | TRUE | TRUE | TRUE | FALSE | FALSE | FALSE | FALSE | FALSE |
4 | > = 4 | fSwiOn05 | fSwiOn04 - fHys04 | nDlyOn05 | nDlyOff04 | TRUE | TRUE | TRUE | TRUE | FALSE | FALSE | FALSE | FALSE |
5 | > = 5 | fSwiOn06 | fSwiOn05 - fHys05 | nDlyOn06 | nDlyOff05 | TRUE | TRUE | TRUE | TRUE | TRUE | FALSE | FALSE | FALSE |
6 | > = 6 | fSwiOn07 | fSwiOn06 - fHys06 | nDlyOn07 | nDlyOff06 | TRUE | TRUE | TRUE | TRUE | TRUE | TRUE | FALSE | FALSE |
7 | > = 7 | fSwiOn08 | fSwiOn07 - fHys07 | nDlyOn08 | nDlyOff07 | TRUE | TRUE | TRUE | TRUE | TRUE | TRUE | TRUE | FALSE |
8 | 8 | fSwiOn08 | fSwiOn08 - fHys08 |
| nDlyOff08 | TRUE | TRUE | TRUE | TRUE | TRUE | TRUE | TRUE | TRUE |

Inputs
VAR_INPUT
bEn : BOOL;
fIn : REAL;
fSwiOn01 : REAL;
fSwiOn02 : REAL;
fSwiOn03 : REAL;
fSwiOn04 : REAL;
fSwiOn05 : REAL;
fSwiOn06 : REAL;
fSwiOn07 : REAL;
fSwiOn08 : REAL;
END_VARName | Type | Description |
|---|---|---|
bEn | BOOL | General enable of the function block. If bEn is FALSE, all message outputs bQ0N are also FALSE. |
fIn | REAL | Continuous input value from which the switching states are derived. |
fSwiOn0N | REAL | Switch-on point step 0N. |
Inputs CONSTANT PERSISTENT
VAR_INPUT CONSTANT PERSISTENT
fHys01 : REAL := 5;
fHys02 : REAL := 5;
fHys03 : REAL := 5;
fHys04 : REAL := 5;
fHys05 : REAL := 5;
fHys06 : REAL := 5;
fHys07 : REAL := 5;
fHys08 : REAL := 5;
nDlyOn01 : UDINT;
nDlyOff01 : UDINT;
nDlyOn02 : UDINT;
nDlyOff02 : UDINT;
nDlyOn03 : UDINT;
nDlyOff03 : UDINT;
nDlyOn04 : UDINT;
nDlyOff04 : UDINT;
nDlyOn05 : UDINT;
nDlyOff05 : UDINT;
nDlyOn06 : UDINT;
nDlyOff06 : UDINT;
nDlyOn07 : UDINT;
nDlyOff07 : UDINT;
nDlyOn08 : UDINT;
nDlyOff08 : UDINT;
nNumOfStp : UDINT := 4;
END_VARName | Type | Description |
|---|---|---|
fHys0N | REAL | Absolute value hysteresis step 0N. |
nDlyOn0N | UDINT | Start-up delay step 0N. |
nDlyOff0N | UDINT | Switch-off delay step 0N. |
nNumOfStp | UDINT | Input of the number of steps required. The input is limited to a range from 0 to 8. |
Outputs
VAR_OUTPUT
bQ01 : BOOL;
bQ02 : BOOL;
bQ03 : BOOL;
bQ04 : BOOL;
bQ05 : BOOL;
bQ06 : BOOL;
bQ07 : BOOL;
bQ08 : BOOL;
nActiveStep : UDINT;
fSwiOn : REAL;
fSwiOff : REAL;
nRemTiDlyOn : UDINT;
nRemTiDlyOff : UDINT;
END_VARName | Type | Description |
|---|---|---|
bQ0N | BOOL | Shows state step 0N. The step can only be active when the preceding steps are TRUE. |
nActiveStep | UDINT | Indicates how many steps are switched on. |
fSwiOn | REAL | Indicates the next switch-on point. |
fSwiOff | REAL | Indicates the next switch-off point. |
nRemTiDlyOn | UDINT | If the switch-on point for switching to the next step is reached, the remaining time of the start-up delay is displayed here. |
nRemTiDlyOff | UDINT | If the switch-off point for switching down to the next step is reached, the remaining time of the switch-off delay is displayed here. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |