FB_BA_DMUX_XX

Demultiplexer function blocks exist for different variable types (BOOL, INT, LREAL, REAL, USINT, UINT, UDINT and DINT) and in different output values (4, 8, 12 and 16), but they all have the same functionality.
The function block FB_BA_DMUX_LR16 is described as an example.
The function block FB_BA_DMUX_XX outputs in the activated state (bEn= TRUE) the value at input fIn to the output fQ01..fQ16 whose number is entered at input nSel. All other outputs are set to 0 (for boolean demultiplexers to FALSE).
Example:
Inputs | Outputs |
---|---|
bEn = TRUE | fQ01 = 0.0 |
nSel = 5 | fQ02 = 0.0 |
fIn = 32.5 | fQ03 = 0.0 |
| fQ04 = 0.0 |
| fQ05 = 32.5 |
| fQ06 = 0.0 |
| fQ07 = 0.0 |
| fQ08 = 0.0 |
| fQ09 = 0.0 |
| fQ10 = 0.0 |
| fQ11 = 0.0 |
| fQ12 = 0.0 |
| fQ13 = 0.0 |
| fQ14 = 0.0 |
| fQ15 = 0.0 |
| fQ16 = 0.0 |
If the value entered at nSel is greater than the number of outputs, the value of fIn is output at the "highest" output:
Inputs | Outputs |
---|---|
bEn = TRUE | fQ01 = 0.0 |
nSel = 25 | fQ02 = 0.0 |
fIn = 32.5 | fQ03 = 0.0 |
| fQ04 = 0.0 |
| fQ05 = 0.0 |
| fQ06 = 0.0 |
| fQ07 = 0.0 |
| fQ08 = 0.0 |
| fQ09 = 0.0 |
| fQ10 = 0.0 |
| fQ11 = 0.0 |
| fQ12 = 0.0 |
| fQ13 = 0.0 |
| fQ14 = 0.0 |
| fQ15 = 0.0 |
| fQ16 = 32.5 |
If bEn = FALSE, 0.0 is output at all outputs, or FALSE for boolean demultiplexers.
Inputs
VAR_INPUT
bEn : BOOL;
nSel : UDINT;
fIn : LREAL;
END_VAR
Name | Type | Description |
---|---|---|
bEn | BOOL | Activation of the block function |
nSel | UDINT | Number of the output fQ01...fQ16, which is to assume the value of input fIn. |
fIn | LREAL | Value to be output. |
Outputs
VAR_OUTPUT
fQ01 : LREAL;
fQ02 : LREAL;
fQ03 : LREAL;
fQ04 : LREAL;
fQ05 : LREAL;
fQ06 : LREAL;
fQ07 : LREAL;
fQ08 : LREAL;
fQ09 : LREAL;
fQ10 : LREAL;
fQ11 : LREAL;
fQ12 : LREAL;
fQ13 : LREAL;
fQ14 : LREAL;
fQ15 : LREAL;
fQ16 : LREAL;
END_VAR
Name | Type | Description |
---|---|---|
fQ01...fQ16 | LREAL | Value outputs |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |