FB_BA_Cont4Stp01

The function block FB_BA_Cont4Stp01 determines the resulting control steps of a multi-stage aggregate depending on the input signal.
Four switch-on thresholds and four hystereses can be parameterized.
Diagram 01
Control direction of parameter bActn = FALSE = Reverse = Heating

nStp | nNumOfStp | fSwiOn | fSwiOff | nRemTiDlyOn | nRemTiDlyOff | bQ01 | bQ02 | bQ03 | bQ04 |
|---|---|---|---|---|---|---|---|---|---|
0 | 0 | fSwiOn01 | fSwiOn01 - fHys01 | nDlyOn01 | 0 | FALSE | FALSE | FALSE | FALSE |
1 | >= 1 | fSwiOn02 | fSwiOn01 - fHys01 | nDlyOn02 | nDlyOff01 | TRUE | FALSE | FALSE | FALSE |
2 | >= 2 | fSwiOn03 | fSwiOn02 - fHys02 | nDlyOn03 | nDlyOff02 | TRUE | TRUE | FALSE | FALSE |
3 | >= 3 | fSwiOn04 | fSwiOn03 - fHys03 | nDlyOn04 | nDlyOff03 | TRUE | TRUE | TRUE | FALSE |
4 | >= 4 | fSwiOn04 | fSwiOn04 - fHys04 | 0 | nDlyOff04 | TRUE | TRUE | TRUE | TRUE |
Diagram 02
Control direction parameter bActn = TRUE = Direct = Cooling

nStp | nNumOfStp | fSwiOn | fSwiOff | nRemTiDlyOn | nRemTiDlyOff | bQ01 | bQ02 | bQ03 | bQ04 |
|---|---|---|---|---|---|---|---|---|---|
0 | 0 | fSwiOn01 | fSwiOn01 + fHys01 | nDlyOn01 | 0 | FALSE | FALSE | FALSE | FALSE |
1 | >= 1 | fSwiOn02 | fSwiOn01 + fHys01 | nDlyOn02 | nDlyOff01 | TRUE | FALSE | FALSE | FALSE |
2 | >= 2 | fSwiOn03 | fSwiOn02 + fHys02 | nDlyOn03 | nDlyOff02 | TRUE | TRUE | FALSE | FALSE |
3 | >= 3 | fSwiOn04 | fSwiOn03 + fHys03 | nDlyOn04 | nDlyOff03 | TRUE | TRUE | TRUE | FALSE |
4 | 4 | fSwiOn04 | fSwiOn04 + fHys04 | 0 | nDlyOff04 | TRUE | TRUE | TRUE | TRUE |
Diagram 03
Timing of the switch-on and switch-off delays
At time t1 fIn jumps from fSwiOn01 to fSwiOn04
At time t2 fIn jumps from fSwiOn04 to fSwiOn01 - fHys01

Inputs
VAR_INPUT
bEn : BOOL;
fIn : REAL;
fSwiOn01 : REAL
fHys01 : REAL;
nDlyOn01 : UDINT;
nDlyOff01 : UDINT;
fSwiOn02 : REAL;
fHys02 : REAL;
nDlyOn02 : UDINT;
nDlyOff02 : UDINT;
fSwiOn03 : REAL;
fHys03 : REAL;
nDlyOn03 : UDINT;
nDlyOff03 : UDINT;
fSwiOn04 : REAL;
fHys04 : REAL;
nDlyOn04 : UDINT;
nDlyOff04 : UDINT;
nNumOfStp : UDINT;
bActn : BOOL;
END_VARName | Type | Description |
|---|---|---|
bEn | BOOL | General enable of the function block. If bEn is FALSE, all outputs are set to 0. |
fIn | REAL | Input value, from which the switching state is derived. |
fSwiOn01 | REAL | Switch-on point step 01 |
fHys01 | REAL | Absolute value hysteresis step 01 |
nDlyOn01 | UDINT | Start-up delay step 01 |
nDlyOff01 | UDINT | Switch-off delay step 01 |
fSwiOn02 | REAL | Switch-on point step 02 |
fHys02 | REAL | Absolute value hysteresis step 02 |
nDlyOn02 | UDINT | Start-up delay step 02 |
nDlyOff02 | UDINT | Switch-off delay step 02 |
fSwiOn03 | REAL | Switch-on point step 03 |
fHys03 | REAL | Absolute value hysteresis step 03 |
nDlyOn03 | UDINT | Start-up delay step 03 |
nDlyOff03 | UDINT | Switch-off delay step 03 |
fSwiOn04 | REAL | Switch-on point step 04 |
fHys04 | REAL | Absolute value hysteresis step 04 |
nDlyOn04 | UDINT | Start-up delay step 04 |
nDlyOff04 | UDINT | Switch-off delay step 04 |
nNumOfStp | UDINT | Input of the number of steps required. |
bActn | BOOL | Input variable with which the control direction of the step switch is determined. |
Outputs
VAR_OUTPUT
bQ01 : BOOL;
bQ02 : BOOL;
bQ03 : BOOL;
bQ04 : BOOL;
nStp : UDINT;
fSwiOn : REAL;
fSwiOff : REAL;
nRemTiDlyOn : UDINT;
nRemTiDlyOff : UDINT;
END_VARName | Type | Description |
|---|---|---|
bQ01 | BOOL | Display of status step 01 |
bQ02 | BOOL | Display of status step 02 |
bQ03 | BOOL | Display of status step 03 |
bQ04 | BOOL | Display of status step 04 |
nStp | UDINT | Shows the current step of the step switch |
fSwiOn | REAL | Shows the next switch-on point |
fSwiOff | REAL | Shows the next switch-off point |
nRemTiDlyOn | UDINT | If the switch-on point for switching to the next level is met, the progress of the switch-on delay time is displayed here. |
nRemTiDlyOff | UDINT | If the switch-off point for switching down to the next level is met, the progress of the switch-off delay time is displayed here. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |