FB_BA_MultiCalcREAL32

The multi-calculation function block FB_BA_MultiCalcREAL32 exists for the variable type REAL.
In enabled state (bEn = TRUE), the function block determines the following from the input values aVal:
- the maximum value of all inputs fMax
- the input at which this maximum value is applied nMaxActv
- the minimum value of all inputs fMin
- the input at which this minimum value is applied nMinActv
- the average of all inputs fAvrg
- the sum of all inputs fSum
- the difference between the maximum and minimum value fDiff
If not all inputs are to be calculated, the number can be limited by an entry at nNumOfElem: with nNumOfElem= 6, for example, the calculations are performed only for the first six entries of aVal.
An entry greater than 32 is automatically limited to 32, an entry less than 1 is automatically limited to 1.
Sample:
Inputs | Output |
---|---|
bEn = TRUE | fMax = 32 |
aVal[1] = 32 | nMaxActv = 1 |
aVal[2] = 17 | fMin = 5 |
aVal[3] = 5 | nMinActv = 3 |
aVal[4] = 9 | fAvrg = 18.5 |
aVal[5] = 16 | fSum = 111 |
aVal[6] = 32 | fDiff = 27 |
aVal[7] = 25 |
|
aVal[8] = 44 |
|
nNumOfElem = 6 |
|
If bEn = FALSE, 0 is output at all outputs.
Inputs
VAR_INPUT
bEn : BOOL;
aVal : ARRAY [1..???] of REAL;
nNumOfElem : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bEn | BOOL | Activation of the block function. |
aVal | ARRAY OF REAL | Field with the values to be calculated. |
nNumOfElem | UDINT | Number of input values to be used for the calculation. |
Outputs
VAR_OUTPUT
fMax : REAL;
nMaxActv : UDINT;
fMin : REAL;
nMinActv : UDINT;
fAvrg : REAL;
fSum : REAL;
fDiff : REAL;
bErr : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
fMax | REAL | Maximum value of all inputs. |
nMaxActv | UDINT | Input at which the maximum value is present. |
fMin | REAL | Minimum value of all inputs. |
nMinActv | UDINT | Input at which the minimum value is present. |
fAvrg | REAL | Average value of all inputs |
fSum | REAL | Sum of all inputs |
fDiff | REAL | Difference between maximum and minimum value. |
bErr | BOOL | This output is switched to TRUE if the parameters entered are erroneous. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |