FB_BA_NgtCol

This function block FB_BA_NgtCol is used to cool down rooms that have been heated up during the day with cool outside air at night. The summer night cooling function serves to improve the quality of the air and to save electrical energy. Electrical energy for cooling is saved during the first hours of the next summer day.
The start conditions for the summer night cooling are defined by parameterizing the FB_BA_NgtCol function block. The function block can be used to open motor-driven windows or to switch air conditioning systems to summer night cooling mode outside their normal hours of operation.
Switching conditions
The following conditions must be met for activation of summer night cooling:
- The function block itself is enabled (bEn = TRUE).
- The outside temperature is not too low (fTOts > fTOtsLoLmt).
- The outside temperature is sufficiently low compared to the room temperature (fTRm - fTOts) > fSwiOnDiffT.
- The room temperature is high enough to justify activating summer night cooling. fTRm > fSpRm + fTRmHys.
Under the following conditions the summer night cooling is disabled:
- The function block itself is disabled (bEn = FALSE).
- The outside temperature is too low fTOts < (fTOtsLoLmt - 0.5).
- The outside temperature is too high compared to the room temperature (fTRm - fTOts) < fSwiOffDiffT.
- The room temperature is lower than the setpoint. fTRm ≤ fSpRm.
Inputs
VAR_INPUT
bEn : BOOL;
fTOts : REAL;
fTRm : REAL;
fSpRm : REAL;
fTOtsLoLmt : REAL;
fTOtsHys : REAL;
fTRmHys : REAL;
fSwiOnDiffT : REAL;
fSwiOffDiffT : REAL;
END_VARName | Type | Description |
|---|---|---|
bEn | BOOL | Enable function block. |
fTOts | REAL | Outside temperature [°C]. |
fTRm | REAL | Room temperature [°C]. |
fSpRm | REAL | Room temperature setpoint [°C]. |
fTOtsLoLmt
| REAL | Lower outside temperature limit [°C]; prevents excessive cooling. |
fTOtsHys
| REAL | Hysteresis for minimum outside temperature [K]. This hysteresis, which at the lower end is internally limited to 0.5 K, is intended to prevent bQ from switching, if the outside temperature fluctuates precisely around the value of rTOtsLoLmt. |
fTRmHys
| REAL | Hysteresis for the room temperature [K]. This hysteresis, which at the lower end is internally limited to 0.5 K, is intended to prevent unnecessary switching of bQ, if the room temperature fluctuates precisely around the setpoint rSpRm. |
fSwiOnDiffT
| REAL | Difference between the room temperature and the outside temperature, from which summer night cooling is enabled [K]. |
fSwiOffDiffT | REAL | Difference between the room temperature and the outside temperature, from which summer night cooling is locked [K]. An internal check is carried out to ensure that the difference between (fSwiOnDiffT - fSwiOffDiffT) > 0.5. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |
Outputs