FB_BA_FilterPT1

First order filter.
![]() | The initialization of the template takes place within the method FB_Init. |
Block diagram

Syntax
FUNCTION_BLOCK FB_BA_FilterPT1 EXTENDS FB_BA_View
VAR_INPUT
fIn : REAL;
bSync : BOOL;
END_VAR
VAR_OUTPUT
fOut : REAL;
END_VAR
VAR_INPUT CONSTANT
DampingConstant : FB_BA_AV_Op;
END_VAR
VAR
PT1 : FB_BA_FltrPT1;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
fIn | REAL | Input signal. |
bSync | BOOL | A rising edge at this input switches the output value fOut to the input value fIn. |
Inputs CONSTANT
Name | Type | Description |
|---|---|---|
DampingConstant | AV object for entering filter time constant. |
Requirements
Development environment | Necessary function |
|---|---|
TwinCAT from v3.1.4024.35 | TF8040 | TwinCAT Building Automation from V5.0.0.0 |

Outputs