FB_BA_PresenceMonitoring

FB_BA_PresenceMonitoring 1:

Universal presence monitoring template with reset inputs for delay timer and manual function.

Via the input bPresence a switch-off delayed occupancy signal is issued at the output bPresenceState.

The switch-off delay is defined by nDlyPrc [s]. After this time has elapsed, not only bPresenceState is set to FALSE again, but also a TRUE pulse at output bRstSwi. This pulse can be used to reset manual overrides, for example, on blind or light functions.

If a TRUE signal is given at input bRstDelayTimer, the delay timer is cleared and output bPresenceState goes to FALSE until presence is detected again by input bPresence.

A TRUE signal at input bRstManMod specifically triggers output bRstSwi.

Both reset functions are important for a central shutdown, where it is assumed that no one is left in place.

At the output nCountdownPresence the remaining time of the delay timer can be read in seconds for commissioning purposes.

FB_BA_PresenceMonitoring 2:

The initialization of the template takes place within the method FB_Init.

Syntax

FUNCTION_BLOCK FB_BA_PresenceMonitoring
VAR_INPUT
  bPresence             : BOOL;
  bRstDelayTimer        : BOOL;
  bRstManMod            : BOOL;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
  nDlyPrc               : UDINT;
END_VAR
VAR_OUTPUT
  bRstSwi               : BOOL;
  bPresenceState        : BOOL;
  nCountdownPresence    : UDINT;
END_VAR
VAR
  tofPrcDetc            : TOF;
  rtRstDelayTimer       : R_TRIG;
  rtRstManMod           : R_TRIG;
  ftPrc                 : F_TRIG;
END_VAR

FB_BA_PresenceMonitoring 3: Inputs

Name

Type

Description

bPresence

BOOL

The presence signal input is passed on to the output bPresenceState with a switch-off delay.

bRstDelayTimer

BOOL

Reset input for the switch-off delay. A TRUE signal at this input resets the internal timer.

bRstManMode

BOOL

Reset input for the manual override. A TRUE signal at this input generates a positive edge at the output bRstSwi.

FB_BA_PresenceMonitoring 4: Inputs CONSTANT PERSISTENT

Name

Type

Description

nDlyPrc

UDINT

Switch-off delay time [s]. Preset to 3600 in FB_Init.

FB_BA_PresenceMonitoring 5: Outputs

Name

Type

Description

bRstSwi

BOOL

Reset output for manual overrides.

bPresenceState

BOOL

Switch-off delayed presence state.

nCountDownPresence

UDINT

Remaining time of the delay timer in seconds.

Variables

Name

Type

Description

tofPrcDetc

TOF

Switch-off delay presence.

rtRstDelayTimer

R_TRIG

Trigger for the reset of the timer.

rtRstManMod

R_TRIG

Trigger for the reset of the manual override.

ftPrc

F_TRIG

Trigger for the reset of the manual override, but controlled by the omission of the presence.