FB_HVACAntiBlockingPump

This function block relays the switch-on condition for a pump drive and can generate an additional switch-on pulse, depending on the mode and the switch-off time, in order e.g. to prevent the blockage of a pump.
VAR_INPUT
eDataSecurityType : E_HVACDataSecurityType;
bSetDefault : BOOL;
bEnable : BOOL;
bDisable : BOOL;
bIn : BOOL;
dtSystemTime : DT;
bReset : BOOL;
eDataSecurityType: If eDataSecurityType:= eHVACDataSecurityType_Persistent, the persistent VAR_IN_OUT variables of the function block are stored in the flash of the computer if a value changes. For this to work, the function block FB_HVACPersistentDataHandling must be instanced once in the main program, which is called cyclically. Otherwise the instanced FB is not released internally.
A change of value can be initiated by the building management system, a local operating device or via a write access from TwinCAT. When the computer is restarted the saved data are automatically read back from the flash into the RAM.
Application example: example_persistent.zip
If eDataSecurityType:= eHVACDataSecurityType_Idle the persistently declared variables are not saved in a fail-safe manner.
Notice | |
A cyclically changing variable must never be linked with the IN_OUT variable of a function block, if eDataSecurityType:= eHVACDataSecurityType_Persistent. It would lead to early wear of the flash memory. |
bSetDefault: If the variable is TRUE, the default values of the VAR_IN_OUT variables are adopted.
bEnable: The AntiBlocking function is enabled by the input variable bEnable. If bEnable = FALSE, only the switch-on condition will be applied at the output; the AntiBlocking function is not active.
bDisable: Resets the outputs bOut, bOutAndAntiBlocking and bQAntiBlocking to 0. (see example below)
bIn: Switch-on condition that is relayed to the output bOut.
dtSystemTime: System time
bReset: Acknowledge input in the event of a fault. Resets the flag bInvalidParameter.
VAR_IN_OUT
eAntiBlockingMode: E_HVACAntiBlockingMode;
iHoursDowntime : INT;
iDayWeekly : INT;
iHour : INT;
iMinute : INT;
iLengthImpulse : INT;
eHVACAntiBlockingMode: Enumeration value that specifies the type of Antiblocking method (see E_HVACAntiBlockingMode).
eHVACAntiBlockingMode_Off:=0 : Off
eHVACAntiBlockingMode_Downtime:=1 : After the expiry of a standstill time in hours, the Antiblocking-pulse will be routed to the bOut output.
eHVACAntiBlockingMode_Weekly:=2 : The antiblocking pulse is only generated on a certain day of the week and at a certain time, independent of how long the standstill has lasted.
The variable is saved persistently.
iHoursDowntime: For eHVACAntiBlockingMode_Downtime, the time in hours for which the input bIn may not be active until the AntiBlocking pulse is formed (0h..6000h). The variable is saved persistently. Preset to 24.
iDayWeekly: For eHVACAntiBlockingMode_Weekly, AntiBlocking pulse is formed on this day. Sun=0, Mon=1, Tue=2, Wed=3, Thu=4, Fri=5, Sat=6
The variable is saved persistently. Preset to 6.
iHour: Switch-on time in hours (0h..23h). The variable is saved persistently. Preset to 12.
iMinute: Switch-on time in minutes (0min..23min). The variable is saved persistently. Preset to 0.
iLengthImpulse: Switch-on time in seconds (0s..600s). The variable is saved persistently. Preset to 150.
VAR_OUTPUT
bOut : BOOL;
bOutAndAntiBlocking : BOOL;
bQAntiBlocking : BOOL;
bInvalidParameter : BOOL;
bOut: If TRUE, then the request comes from the pump function block. This output corresponds to the switch-on condition independent of the state of the Antiblocking pulse and the input bEnable.
bOutAndAntiBlocking: The output can go TRUE if the request comes from the pump function block OR from the anti-blocking function. The pump is connected to this output.
This output corresponds to the switch-on condition and is dependent upon the state of the Antiblocking-pulse and the inputs bEnable and bDisable. If bEnable = FALSE, then the output corresponds to the output bOut. If bEnable = TRUE, then the output corresponds to the output bOut and is additionally Ored° with the Antiblocking-pulse.
bQAntiBlocking: If TRUE, then request comes from the anti-blocking function. This output is independent of the switch-on signal and shows only the Antiblocking-pulse.
bInvalidParameter: An error occurred during the plausibility check. It is deleted again by bReset.
Example of a combination of a pump block and the FB_HVACAntiBlocking:
- The pump output bPump is applied to bIn of the FB_HVACAntiBlocking also without bEnable.
- If the input bPumpProtec goes to FALSE, bPump is switched off and bDisable becomes active via the message bErrorPumpProtec, so that bOut is switched off.

Example of the control of several pumps via one AntiBlocking instance:
- Enable fbHVACAntiBlocking via bEnable.
- Select weekly mode (e.g. Monday at 6.30 pm for 10 secs).

Requirements
Development environment | required library | required function |
---|---|---|
TwinCAT 3.1 build 4022.16 or higher | Tc2_HVAC V3.3.1.0 | TF8000 | TC3 HVAC V1.0.0.0 |