FB_BARSetpointRoom

The function block FB_BARSetpointRoom assigns setpoints for cooling and heating operation to each of the energy levels Protection, Economy, PreComfort and Comfort. In connection with the function block FB_BAREnergyLevel the room temperature controller is provided with an energetical optimum setpoint regarding the use of the room and the selected heating or cooling operation.
The resulting setpoint for the different energy levels is made up of:
1. the base setpoint value
2. the local setpoint value shift (not in the case of the Protection and Economy setpoints)
3. the central setpoint value shift (not in the case of the Protection and Economy setpoints)
The local shift due to a room setpoint generator and also the remote adjustment of the setpoints by a building management system only affect the Comfort and PreComfort energy levels.
VAR_INPUT
eDataSecurityType : E_HVACDataSecurityType;
bSetDefault : BOOL;
bEnable : BOOL;
rSetpointShiftHeat : REAL;
rSetpointShiftCool : REAL;
rSetpointShiftUser : REAL;
bReset : BOOL; eDataSecurityType: If eDataSecurityType:= eHVACDataSecurityType_Persistent, the persistent VAR_IN_OUT variables of the function block are stored in the flash of the computer if a value changes. For this to work, the function block FB_HVACPersistentDataHandling must be instanced once in the main program, which is called cyclically. Otherwise the instanced FB is not released internally.
A change of value can be initiated by the building management system, a local operating device or via a write access from TwinCAT. When the computer is restarted the saved data are automatically read back from the flash into the RAM.
Application example: example_persistent.zip
If eDataSecurityType:= eHVACDataSecurityType_Idle the persistently declared variables are not saved in a fail-safe manner.
Notice | |
A cyclically changing variable must never be linked with the IN_OUT variable of a function block, if eDataSecurityType:= eHVACDataSecurityType_Persistent. It would lead to early wear of the flash memory. |
bSetDefault: If the variable is TRUE, the default values of the VAR_IN_OUT variables are adopted.
bEnable: The function block is activated if the variable bEnable is TRUE.
rSetpointShiftHeat: the rSetpointShiftHeat variable is used for the adaptation of the ComfortHeating setpoint of the building management system.
If the ComfortHeating setpoint is raised, then the setpoints for the ComfortCooling and PreComfortCooling are also increased.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftHeat [K] | +3 | - | - | - | +3 | +3 | +3 | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 19 | 24 | 27 | 31 | 35 | 40 |
A lowering of the ComfortHeating setpoint affects only the ComfortHeating and PreComfortHeating setpoints.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftHeat [K] | -3 | - | - | -3 | -3 | - | - | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 16 | 18 | 24 | 28 | 35 | 40 |
rSetpointShiftCool: The rSetpointShiftCool variable is used for the adaptation of the ComfortCooling setpoint of the building management system.
If the ComfortCooling setpoint is raised, then the setpoint for the PreComfortCooling is also raised.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftCool [K] | +3 | - | - | - | - | +3 | +3 | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 19 | 21 | 27 | 31 | 35 | 40 |
A lowering of the ComfortCooling setpoint only affects the ComfortCooling. The PreComfortCooling is not changed.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftCool [K] | -3 | - | - | - | - | -3 | - | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 19 | 21 | 21 | 28 | 35 | 40 |
If the setpoint of the PreComfort energy level is shifted beyond the setpoint of the Economy level, then the setpoint of the Economy level adopts the value of the PreComfort level.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftCool [K] | +8 | - | - | - | - | +8 | +8 | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 19 | 21 | 32 | 36 | 36 | 40 |
rSetpointShiftUser: The rSetpointShiftUser variable is used for the user's local setpoint value shift.
A positive value of rSetpointShiftUser affects the setpoints of ComfortHeating, ComfortCooling and PreComfortCooling.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftUser [K] | +3 | - | - | - | +3 | +3 | +3 | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 19 | 24 | 27 | 31 | 35 | 40 |
A negative value of rSetpointShiftUser affects the setpoints of PreComfortHeating, ComfortHeating and ComfortCooling.
Example:
Energy levels |
| ProtectionHeating | EconomyHeating | PreComfortHeating | ComfortHeating | ComfortCooling | PreComfortCooling | EconomyCooling | ProtectionCooling |
|---|---|---|---|---|---|---|---|---|---|
Base setpoint value [°C] |
| 12 | 15 | 19 | 21 | 24 | 28 | 35 | 40 |
SetpointShiftUser [K] | -3 | - | - | -3 | -3 | -3 | - | - | - |
Resulting setpoint [°C] |
| 12 | 15 | 16 | 18 | 21 | 28 | 35 | 40 |
bReset: Acknowledge input in case of a fault or an incorrect parameter.
VAR_OUTPUT
stSetpoint : ST_BARSetpointRoom;
bInvalidParameter : BOOL; stSetpoint: Structure containing the setpoints for all the energy levels (see ST_BARSetpointRoom).
bInvalidParameter: Indicates that there is an incorrect input parameter. bInvalidParameter must be acknowledged with bReset.
VAR_IN_OUT
rSetpointComfortHeat : REAL;
rSetpointPreComfortHeat : REAL;
rSetpointEconomyHeat : REAL;
rSetpointProtectionHeat : REAL;
rSetpointComfortCool : REAL;
rSetpointPreComfortCool : REAL;
rSetpointEconomyCool : REAL;
rSetpointProtectionCool : REAL;rSetpointComfortHeat: Setpoint for the Comfort heating energy level. The variable is saved persistently. Preset to 21.0.
rSetpointPreComfortHeat: Setpoint for the PreComfort heating energy level. The variable is saved persistently. Preset to 19.0.
rSetpointEconomyHeat: Setpoint for the Economy heating energy level. The variable is saved persistently. Preset to 15.0.
rSetpointProtectionHeat: Setpoint for the Protection heating energy level. The variable is saved persistently. Preset to 12.0.
rSetpointComfortCool: Setpoint for the Comfort cooling energy level. The variable is saved persistently. Preset to 24.0.
rSetpointPreComfortCool: Setpoint for the PreComfort cooling energy level. The variable is saved persistently. Preset to 28.0.
rSetpointEconomyCool: Setpoint for the Economy cooling energy level. The variable is saved persistently. Preset to 35.0.
rSetpointProtectionCool: Setpoint for the Protection cooling energy level. The variable is saved persistently. Preset to 40.0.
Requirements
Development environment | required library | required function |
|---|---|---|
TwinCAT 3.1 build 4022.16 or higher | Tc2_HVAC V3.3.1.0 | TF8000 | TC3 HVAC V1.0.0.0 |