Actions & settings

Actions

At the top right is the action button Actions & settings 1:, which can be used for further actions or additional settings:

Actions & settings 2:

Export GenApi Description...

The camera's GenAPI description is stored locally in a path to be specified.

Reset Common Features configuration…

Resets the Common Features List to the predefined state.

Preferences...

The settings window described below is opened.

Actions & settings 3:

Loading of saved GenAPI file not possible

The loading of a saved GenAPI file is not possible because a connection to the camera is needed in order to read some camera features.

Settings

Actions & settings 4:

Overwrite Camera Parameters when loading Project

This setting controls whether saved camera values should be written directly to the camera when the project is loaded. This ensures that the camera is automatically in the state in which the project was last saved when it was configured.

This only works when the camera objects are initialized for the first time after the project has been loaded, provided that the camera is connected at the time and TwinCAT is in Config mode.

Default: activated

Automatically calculate the MaxPacketNumber

If this option is active, the maximum number of required (and allowed) packets for an image is automatically determined after reading out all camera parameters. The calculation is based on image size and pixel format. The calculated value is only written to the responsible GVSP object if it is greater than the current value. This functionality automatically adjusts the reserved space for an image to be received to the actual amount of image data.

Default: activated.

Autostart Preview

If this option is active, the live image of the camera is automatically displayed when the Configuration Assistant is opened, if this is possible.

Default: disabled.

ADS Communication Timeout

The Communication Timeout relates to communication within the camera instance in TwinCAT. It only has to be increased if other timeouts in the GVCP or GVSP module also have to be increased.

Unit: milliseconds (ms)

Default: 3,000 (adapted to the camera)

Use GVSP MinPacketDelay for streaming in config mode

If this option is active, the MinPacketDelay from the GVSP module is used to reduce the bandwidth in Configuration Mode. If you switch this option off, the frame rate of the camera will be reduced instead.

Default: activated.

Iterate Selectors automatically

When this option is active, camera enumeration parameters that act as selectors are automatically iterated.

The value of a selector parameter is used as an index for addressing other parameters. By changing a selector value, the dependent parameters can be changed accordingly, thus achieving consistent parameterization of the camera.

Without this iteration, only the parameters of the currently selected selector would be described.

This applies to the settings in the configuration tree as well as when creating the Initialization Commands.

Default: activated.

Notice

Effect on Initialization Commands

If the Iterate Selectors automatically option is changed, the Initialization Commands must then be recreated. Re-create the Initialization Commands by clicking the Create button on the Initialization Commands tab.