Server extension
The NuGet package Beckhoff.TwinCAT.HMI.Vision (TwinCAT package “TwinCAT.HMI.Vision”) contains the TcHmiVision HMI server extension, which can be used to retrieve image data from the PLC and display it in the TwinCAT HMI. For this purpose, all ADS symbols of the type ITcVnDisplayableImage from the configured runtimes are listed and can be linked in various formats with an HMI symbol. See System requirements for the required .NET version.
Configuration
Once the package has been successfully integrated into the HMI project, enter the AmsNetId and the Port of the target PLC under Server > TcHmiVision > General :

In addition, individual target systems can be enabled or disabled via the Enabled setting.
The Streaming server port defines which streaming port is used for sending the images configured with Stream as the transmission format.
If individual symbols from the PLC are not to be listed by the extension, they can be hidden using the TcHmiSymbol.Hide PLC attribute. If, on the other hand, only certain symbols are to be listed, the Use Whitelisting setting must be enabled. Corresponding variables can then be marked with the TcHmiSymbol.Show PLC attribute.

Statistics
Under Server > TcHmiVision > General , set Number of image transmissions for statistics to a value higher than 0 to enable statistical data acquisition. For example, if you set the value to 100, the last 100 image transmissions will be included in the statistics. To reset the statistics in Engineering, first enter a 0 and then re-enter the previously used number.
Statistical data is listed under Server > TcHmiVision > Diagnostics > Statistics. The individual values are calculated for each configured image symbol.

No. | Name | Variable | Description |
|---|---|---|---|
1. | Image resolution |
| Image resolution in pixels |
2. | Received image size |
| Image size of the received image |
3. | Converted image size |
| Converted image size: Image size after conversion e.g. to Jpeg or Png depending on the configured image format and then to a Base64 string |
4. | Framerate |
| Image transmissions per second |
5. | ADS transmission time |
| Duration of the transmission of an image via ADS |
6. | Image conversion time |
| Duration of the conversion of an image |
7. | Processing time |
| Processing time: The time required by the extension for an image transmission including conversion |
8. | Time between image requests |
| The time that elapses between a response from the extension and the next image request from the server. In this phase, the server waits for the set symbol interval. If the image transmission has been paused, this value may be distorted. To prevent falsified values, the statistics can be reset as explained below. Alternatively, you can wait until further images have been transferred and the statistics have been adjusted. In addition, this value may vary if multiple data bindings exist for the same symbol. |
9. | Evaluated image transmissions |
| Number of image transmissions currently included in the statistics |
Graphical representation of the sequence of an image transmission, with the statistical values marked in red:

To reset the statistics from the application, an empty value must be written to the TcHmiVision.ResetStatistics symbol. For example, drag a Write To Symbol into the Actions and Conditions of an event. In the left-hand field, click on Create data binding… In order for the symbol to be listed, you must enable Show advanced items in the window settings. Now link the corresponding symbol under: Mapped symbols > TcHmiVision > ResetStatistics.


To display the statistics in the application, the individual values can be mapped via the symbols, which are also listed with Show advanced items.
Diagnostics
Under Server > TcHmiVision > Diagnostics, you can obtain information on the connection status of the configured target system:

Application
- 1. Navigate to an HMI view and add an Image control.

- 2. Open the properties of the control and click on Create data binding… under the parameter Src…

- 3. Link the Src parameter of the Image control to the corresponding image symbol at the following location: Server symbols > TcHmiVision > PLC > MAIN > ipImage > <image format>

![]() | Linking images Linking images is only possible if the process image of the configured target system contains corresponding image variables. |
![]() | Interval The speed at which images can be retrieved from the PLC depends on the system, image size, and workload. We therefore recommend specifying a fixed interval in the Binding dialog at Settings to prevent the system from being overloaded. If several images are to be displayed on one page, it is also recommended to use different intervals, e.g., 200 ms and 201 ms. This way, the images are retrieved separately from each other, which can be advantageous for larger amounts of data. |
Transmission formats
The server extension receives the image data from the PLC in BMP format and forwards them as a Base64 string to the TwinCAT HMI client. In order to reduce the data quantity transmitted to a client, images can be compressed in the server extension. The following image formats are available:
- BMP: uncompressed
- JPEG: lossy compressed, good for natural images
- PNG: compressed (lossless), good for artificially created images
- Stream: for continuous image streams (e.g., live camera picture, not recommended!)
![]() | For transmission as a stream the HMI server must be started as administrator. Otherwise no image transmission is possible. |
