SortAxisAlignedPatternPoints
Sorts the points of a horizontally aligned asymmetric or symmetric calibration pattern in place. Rows top to bottom (ascending y), and points within each row left to right (ascending x). Individual pattern rows must not have overlapping y-coordinates.
Syntax
Definition:
HRESULT SortAxisAlignedPatternPoints(
HRESULT hrPrev,
ITcVnContainer* ipImagePoints,
ULONG nPatternRows,
ULONG nPatternCols
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipImagePoints |
Detected pattern point positions in the image coordinate system (will be sorted by this function, ContainerType_Vector_TcVnPoint2_REAL) | |
|
nPatternRows |
ULONG |
Number of pattern rows |
|
nPatternCols |
ULONG |
Number of pattern columns |
Required License
TC3 Vision Metrology 2D
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4026 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |