SalientFeatures

Compute salient features from the input image using the specified method.

Syntax

Definition:

HRESULT SalientFeatures(
    HRESULT                    hrPrev,
    ITcVnImage*                ipSrcImage,
    ITcVnImage*&               ipDestImage,
    ETcVnSalientFeaturesMethod eMethod
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

ipSrcImage

ITcVnImage*

Source image (USINT elements, 1 or 3 channels; 3 channel input is expected to be RGB and internally converted to Gray).

ipDestImage

ITcVnImage*&

Destination image (1 channel image of type TCVN_ET_UINT, an appropriate destination image will be created if required.)

eMethod

ETcVnSalientFeaturesMethod

Method to compute salient features.

 Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4026 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision