F_VN_RemapImage
Remap an image with custom maps, i.e. ipDestImage(x,y) = ipSrcImage(mapX(x,y), mapY(x,y)). Supported pairs are (ipMap1 = ET_REAL, 2 channels; ipMap2 = 0), (ipMap1 = ET_REAL, 1 channel; ipMap2 = ET_REAL, 1 channel), (ipMap1 = ET_INT, 2 channels; ipMap2 = ET_UINT, 1 channel), (ipMap1 = ET_INT, 2 channels; ipMap2 = 0).
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_RemapImage : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
ipMap1 : ITcVnImage;
ipMap2 : ITcVnImage;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (Must not be the same as ipSrcImage! Has the same size as ipMap1 and the same type as ipSrcImage. An appropriate destination image will be created if required.) |
|
ipMap1 |
Map 1 (ET_REAL with 2 channels (containing mapX, mapY) or ET_REAL with 1 channel (containing mapX) or ET_INT with 2 channels (containing rounded mapX, mapY)) | |
|
ipMap2 |
Map 2 (ET_REAL with 1 channel (containing mapY) or ET_UINT with 1 channel (containing interpolation table coefficients if ipMap1 is ET_INT with 2 channels), otherwise set to 0 if not required. | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4026 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |