F_VN_GetAt_TcVnRotatedRectangle
Gets the TcVnRotatedRectangle element at the specified index of the container.
Syntax
Definition:
FUNCTION F_VN_GetAt_TcVnRotatedRectangle : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
stElement : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
nIndex : ULINT;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipContainer |
Container with TcVnRotatedRectangle elements | |
|
nIndex |
ULINT |
Index of the requested element |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
stElement |
Returns the element at the specified index |
Required License
TC3 Vision Base
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |