F_VN_OrthogonalVector_TcVnVector2_REAL

F_VN_OrthogonalVector_TcVnVector2_REAL 1:

Computes an orthogonal vector to a given source vector.

Syntax

Definition:

FUNCTION F_VN_OrthogonalVector_TcVnVector2_REAL : HRESULT
VAR_IN_OUT
    aSrc        : TcVnVector2_REAL;
    aOrthogonal : TcVnVector2_REAL;
END_VAR
VAR_INPUT
    bNormalize  : BOOL;
    hrPrev      : HRESULT;
END_VAR

F_VN_OrthogonalVector_TcVnVector2_REAL 2: Inputs

Name

Type

Description

bNormalize

BOOL

If true, aOrthogonal length is normalized to 1, otherwise aOrthogonal has the same length as aSrc

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_OrthogonalVector_TcVnVector2_REAL 3: In/Outputs

Name

Type

Description

aSrc

TcVnVector2_REAL

Source vector

aOrthogonal

TcVnVector2_REAL

Returns a vector orthogonal to aSrc

F_VN_OrthogonalVector_TcVnVector2_REAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision