F_VN_GetNeuralNetworkLayerNamesExp_String

F_VN_GetNeuralNetworkLayerNamesExp_String 1:

Get the name of model layers in the neural network model. (expert function)

Syntax

Definition:

FUNCTION F_VN_GetNeuralNetworkLayerNamesExp_String : HRESULT
VAR_INPUT
    ipNeuralNetwork : ITcVnNeuralNetwork;
    sLayerNames     : STRING;
    nMaxLength      : ULINT;
    eLayerNameType  : ETcVnLayerNameType;
    hrPrev          : HRESULT;
END_VAR

F_VN_GetNeuralNetworkLayerNamesExp_String 2: Inputs

Name

Type

Description

ipNeuralNetwork

ITcVnNeuralNetwork

Neural network model

sLayerNames

STRING

Layer names separated by ";". Make sure to choose a sufficient STRING size!

nMaxLength

ULINT

Maximum string length to export (including 0 termination). If the container content is longer, the string is cut off at nMaxLength - 1 and 0 termination is appended. In this case, S_FALSE is returned.

eLayerNameType

ETcVnLayerNameType

Layer name type

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetNeuralNetworkLayerNamesExp_String 3: Return value

HRESULT

Required License

TC3 Neural Network Realtime Inference

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision