F_VN_NonMaxSuppression
Perform non-maximum suppression on given bounding boxes and corresponding scores.
Syntax
Definition:
FUNCTION F_VN_NonMaxSuppression : HRESULT
VAR_INPUT
ipBoundingBoxes : ITcVnContainer;
ipScores : ITcVnContainer;
ipDestIndcies : Reference To ITcVnContainer;
fScoreThreshold : REAL;
fOverlapThreshold : REAL;
hrPrev : HRESULT;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
ipBoundingBoxes | Container of bounding boxes to apply the non maximum supresion (ContainerType_Vector_TcVnRectangle_DINT) | |
ipScores | Container of coreeponding score for each bounding box (ContainerType_Vector_REAL) | |
ipDestIndcies | Reference To ITcVnContainer | Container of the kept indcies after apply the non maximum suppression (ContainerType_Vector_DINT) |
fScoreThreshold | REAL | A threshold [0.0 to 1.0] used to filter the bounding boxes by score |
fOverlapThreshold | REAL | A threshold [0.0 to 1.0] that determines the minimum degree of intersection over union (IoU) required for bounding boxes to be considered overlapping |
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value