GenerateCalibrationPatternReferencePoints
Generate reference points for common calibration patterns.
Syntax
Definition:
HRESULT GenerateCalibrationPatternReferencePoints(
HRESULT hrPrev,
ITcVnContainer*& ipReferencePoints,
ETcVnCalibrationPattern ePattern,
ETcVnCalibrationPatternOrigin eOrigin,
ULONG nWidth,
ULONG nHeight,
float fDistX,
float fDistY
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipReferencePoints |
Returns the generated reference points (ContainerType_Vector_TcVnPoint3_REAL) | |
|
ePattern |
Calibration pattern type | |
|
eOrigin |
Calibration pattern origin | |
|
nWidth |
ULONG |
Pattern width, i.e. number of pattern points in x direction |
|
nHeight |
ULONG |
Pattern height, i.e. number of pattern points in y direction |
|
fDistX |
float |
Distance between pattern points in x direction |
|
fDistY |
float |
Distance between pattern points in y direction |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel Atom® 4-core CPU | Tc3_Vision |
Return value