F_VN_InsertIntoContainer_REAL
Insert an element of type REAL into a container before the specified position.
Syntax
Definition:
FUNCTION F_VN_InsertIntoContainer_REAL : HRESULT
VAR_INPUT
fElement : REAL;
ipContainer : ITcVnContainer;
nIndex : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
fElement |
REAL |
Single element to insert into ipContainer |
|
ipContainer |
Container in which to insert the element | |
|
nIndex |
ULINT |
Position, before which the element will be inserted |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value