F_VN_Granulometry
Computes the granulometry of a textured image using morphological operations.
Syntax
Definition:
FUNCTION F_VN_Granulometry : HRESULT
VAR_INPUT
ipImage : ITcVnImage;
ipIntensityDiffs : Reference To ITcVnContainer;
eMorphType : ETcVnMorphologicalOperator;
nMinSize : UDINT;
nMaxSize : UDINT;
nStep : UDINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipImage |
Source image (1 channel) | |
|
ipIntensityDiffs |
Reference To ITcVnContainer |
Returns the intensity differences between successive structuring element sizes (CTcVnContainer_Vector_LREAL), which can be used as features for texture description. |
|
eMorphType |
Only opening or closing are supported. | |
|
nMinSize |
UDINT |
Min structuring element size (odd, >= 3) |
|
nMaxSize |
UDINT |
Max structuring element size (>= nMinSize) |
|
nStep |
UDINT |
Step, by which nMinSize is incremented until nMaxSize is exceeded (even, >= 2). |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_Granulometry calculates the granulometric properties of an image. These values provide an indication of the size distribution of different image areas.
Parameter
Image
The input image ipImage.
Features
The granulometric features are returned as a container via the reference ipIntensityDiffs.
Operator type
The type of morphological operator is defined via eMorphType as TCVN_MO_OPENING or as TCVN_MO_CLOSING.
Operator size
The size of the morphological operators is determined by the minimum nMinSize, the maximum nMaxSize and the step size nStep. The operators must have an odd size and the step size must be even.
Application
For example, the calculation of granulometric features with closing operators in the sizes three, seven and eleven looks like this:
hr := F_VN_Granulometry(
ipImage := ipImage,
ipIntensityDiffs := ipIntensityDiffs,
eMorphType := TCVN_MO_CLOSING,
nMinSize := 3,
nMaxSize := 11,
nStep := 4,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
Return value