F_VN_GetClusterCenter
Get the center of a cluster.
Syntax
Definition:
FUNCTION F_VN_GetClusterCenter : HRESULT
VAR_INPUT
ipClusterer : ITcVnMlModel;
nCluster : DINT;
ipCenter : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipClusterer |
Clusterer to be used | |
|
nCluster |
DINT |
Cluster ID of the cluster the center of which is requested |
|
ipCenter |
Reference To ITcVnContainer |
Returns the cluster center (ContainerType_Vector_REAL or ContainerType_Vector_LREAL depending on the floating point type internally used by the clusterer) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_GetClusterCenter returns the center of a cluster.
Parameter
Clusterer model
The cluster whose center is to be calculated must be contained in the previously trained model ipClusterer.
Cluster ID
The ID of the corresponding cluster is transferred to nCluster.
Cluster center
The center of the cluster is returned via the reference ipCenter. The type of container returned is ContainerType_Vector_REAL or ContainerType_Vector_LREAL, depending on the data type used internally in ipClusterer.
Application
The center of the third cluster in a Clusterer model can be determined as follows:
hr := F_VN_GetClusterCenter(
ipClusterer := ipClusterer,
nCluster := 2,
ipCenter := ipCenter,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value