F_VN_DistanceTransformation
Calculates the distance transformation, which is the distance to the closest zero pixel in a binary image.
Syntax
Definition:
FUNCTION F_VN_DistanceTransformation : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
eDistanceType : ETcVnDistanceType;
eMaskSize : ETcVnDistanceTransformationMask;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT, 1 channel) | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (REAL, 1 channel. An appropriate destination image will be created if required.) |
|
eDistanceType |
Distance computation method (supported: L1, L2, C) | |
|
eMaskSize |
Size of the distance transformation mask | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
This function performs the distance transformation of an image. In addition, there is an expert version F_VN_DistanceTransformationExp with advanced parameterization options.
Parameter
The following parameters are available in the basic version:
Original image
A 1-channel 8-bit image (element type TCVN_ET_USINT) is expected for the original image ipSrcImage. Other image formats must first be converted.
Result image
The result image ipDestImage is returned with the element type TCVN_ET_REAL. The value of each pixel describes the distance between the respective pixel and the nearest 0-value pixel in the original image.
![]() | Display in the ADS Image Watch In order to be able to display the result image in the ADS Image Watch, it must first be converted into a compatible image format. Depending on the use case, it may be useful to scale the pixel values. |
Distance type
The distance type eDistanceType determines the equation with which the distance between a pixel and the nearest 0-value pixel is calculated. The following distance types from the enum ETcVnDistanceType are supported:
- TCVN_DT_L1
- TCVN_DT_L2
- TCVN_DT_C
Mask sizes
The mask size eMaskSize describes the approximation of the Euclidean distance if the L2 standard is selected as the distance type.
- TCVN_DTM_PRECISE: The Euclidean distance is calculated precisely.
- TCVN_DTM_3: The Euclidean distance is approximated as the sum of distance elements within a 3x3 mask (horizontal, vertical and diagonal).
- TCVN_DTM_5: The Euclidean distance is approximated as the sum of distance elements within a 5x5 mask (horizontal, vertical, diagonal and knight's move (as in chess)).
The mask size has no effect with the distance types L1 and C. Instead, a 3x3 mask is always used internally.
Application
An application of this function can look like this, for example:
// convert to binary image
hr := F_VN_Threshold(ipImageIn, ipImageWork, 128, 255, TCVN_TT_BINARY, hr);
// apply distance transformation
hr := F_VN_DistanceTransformation(
ipSrcImage := ipImageWork,
ipDestImage := ipImageWork,
eDistanceType := TCVN_DT_C,
eMaskSize := TCVN_DTM_3,
hr
);
// convert image to display it in ADS Image Watch
hr := F_VN_ConvertElementType(ipImageWork, ipImageWork, TCVN_ET_USINT, hr);Original image | Binary image | Result image |
|
|
|
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value


